Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WRB-400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WRB-400

General Information

  • Extended Product Type:
    WRB-400
  • Product ID:
    1SAZ701903R1011
  • EAN:
    4013614486913
  • Catalog Description:
    WRB-400 Bowden Wire
  • Long Description:
    WRB-400 Bowden Wire, 400 mm

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories
  • Products » Low Voltage Products and Systems » Control Products » Contactors » Thermal Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    11 mm
  • Product Net Height:
    413 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Suitable For:
    WRH-F

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.031 kg
  • Package Level 1 EAN:
    4013614486913
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    180 mm
  • Package Level 2 Height:
    220 mm
  • Package Level 2 Depth / Length:
    620 mm
  • Package Level 2 Gross Weight:
    3.6 kg

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds