Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AF09ZB-40-00-23

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AF09ZB-40-00-23

General Information

  • Extended Product Type:
    AF09ZB-40-00-23
  • Product ID:
    1SBL136261R2300
  • EAN:
    3471523124431
  • Catalog Description:
    AF09ZB-40-00-23 100-250V50/60HZ-DC Contactor
  • Long Description:
    AF09ZB 4-pole contactors comply with the latest railway rolling stock standards and allow installation in passengers or driver cabins for trains frequently operating tunnels or undergrounds. They are mainly used for controlling non-inductive or slightly inductive loads and generally for controlling power circuits up to 690 V AC and 440 V DC. Improve the compactness of the installations thanks to reduced dimension and side-by-side mounting requiring less 15% width (without spacing) from -40 °C up to +70 °C. Meet all main rollling stocks standards: IEC 60947-4-1, IEC 60947-5-1, IEC 60077-1/-2 and applicable parts of EN 50155 standards, shocks and vibration withstand conforming to IEC 61373 cat. 1, class B. Reach the highest levels in fire and smoke behaviour with compliance to European standard EN 45545-2 (HL2, HL3 hazard levels) in group mounting. Reduce train energy with lighter devices and requiring 68% less coil energy consumption in operation. Electronic coil interface handling large DC voltage fluctuation voltage, including several Uc DC control voltages used for battery supply and accepting sinusoïdal AC 50/60 Hz control supplies included inside Ucmin.... Ucmax voltage range. Max permitted AC 50/60 Hz control voltage must not be exceeded (see technical data). Wide range of auxiliary contact blocks for front and side mounting.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    87 mm
  • Package Level 1 Depth / Length:
    79 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Gross Weight:
    0.31 kg
  • Package Level 1 EAN:
    3471523124431
  • Package Level 2 Units:
    27 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    315 mm
  • Package Level 2 Gross Weight:
    16.74 kg
  • Package Level 3 Units:
    1296 piece

Certificates and Declarations (Document Number)

Technical UL/CSA

  • General Use Rating UL/CSA:
    (600 V AC) 25 A

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Near Contactor for Operation in Free Air -40 ... +70 °C
  • Climatic Withstand:
    Category B according to IEC 60947-1 Annex Q
  • Maximum Operating Altitude Permissible:
    3000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Number of Main Contacts NO:
    4
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 35 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 25 A
    (690 V) 60 °C 25 A
    (690 V) 70 °C 22 A
  • Rated Operational Current AC-3 (Ie):
    (220 / 230 / 240 V) 60 °C 9 A
    (380 / 400 V) 60 °C 9 A
    (415 V) 60 °C 9 A
    (440 V) 60 °C 9 A
    (500 V) 60 °C 9.5 A
    (690 V) 60 °C 7 A
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 2.2 KWT
    (380 / 400 V) 4 KWT
    (415 V) 4 KWT
    (440 V) 4 KWT
    (500 V) 5.5 KWT
    (690 V) 5.5 KWT
    (400 V) 4 KWT
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 35 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 60 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 300 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 80 A
    for 1 s -empty- A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 106 A
  • Maximum Electrical Switching Frequency:
    AC-1 600 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 13 ... 98 ms
    Between Coil De-energization and NO Contact Opening 11 ... 95 ms
    Between Coil Energization and NC Contact Opening 38 ... 90 ms
    Between Coil Energization and NO Contact Closing 40 ... 95 ms
  • Connecting Capacity Main Circuit:
    Rigid 1/2x 1 ... 6 m²
    Flexible with Ferrule 1/2x 0.75 ... 6 m²
    Flexible with Insulated Ferrule 1x 0.75 ... 4 m²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 m²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 m²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 m²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 m²
    Rigid 1/2x 1 ... 2.5 m²
  • Wire Stripping Length:
    Control Circuit 10 mm
    Main Circuit 10 mm
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Terminal Type:
    Screw Terminals

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    77 mm
  • Product Net Height:
    86 mm
  • Product Net Weight:
    0.31 kg

Popular Downloads

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds