You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AL9-30-01 24V DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AL9-30-01 24V DC

General Information

  • Extended Product Type:
    AL9-30-01 24V DC
  • Product ID:
    1SBL143001R8101
  • EAN:
    3471522269812
  • Catalog Description:
    AL9-30-01 24V DC Contactor
  • Long Description:
    AL 9 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The AL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. AL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Height:
    78 mm
  • Product Net Weight:
    0.52 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    1
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
    Main Circuit 690 V
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 26 A
    acc. to IEC 60947-5-1, Θ = 40 °C 16 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 25 A
    (690 V) 55 °C 22 A
    (690 V) 70 °C 18 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 9 A
    (440 V) 55 °C 9 A
    (500 V) 55 °C 9 A
    (690 V) 55 °C 7 A
    (380 / 400 V) 55 °C 9 A
    (220 / 230 / 240 V) 55 °C 9
  • Rated Operational Power AC-3 (Pe):
    (415 V) 4 kW
    (440 V) 4 kW
    (500 V) 5.5 kW
    (690 V) 5.5 kW
    (380 / 400 V) 4 kW
    (220 / 230 / 240 V) 2.2 kW
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
    gG Type Fuses 25 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 100 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 26 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 50 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 250 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 60 A
    for 0.1 s 140 A
    for 1 s 100 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 100 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
    (AC-2 / AC-4) 300 cycles per hour
    (AC-3) 1200 cycles per hour
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 / 144 A
    (48 V) 2.8 / 134 A
    (72 V) 2 / 144 W
    (125 V) 1.1 / 138 W
    (250 V) 0.55 / 138 W
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 1000 V
    acc. to IEC 60947-5-1 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Coil Consumption:
    Average Holding Value, from Warm State 3 W
    Average Pull-in Value, from Cold State 3 W
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 10 ... 17 ms
    Between Coil Energization and NC Contact Opening 20 ... 70 ms
    Between Coil Energization and NO Contact Closing 50 ... 100 ms
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting by Screws (not supplied):
    2 x M4 screws placed diagonally
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 3.5 (+,-) pozidriv 2 screw with cable clamp
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • General Use Rating UL/CSA:
    (600 V AC) 21 A
  • Horsepower Rating UL/CSA:
    (200 ... 208 V AC) Three Phase 2 hp
    (220 ... 240 V AC) Three Phase 2 hp
    (440 ... 480 V AC) Three Phase 5 hp
    (550 ... 600 V AC) Three Phase 7-1/2 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay -25 ... 55 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 55 °C
    Close to Contactor without Thermal O/L Relay (Uc) -40 ... 70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: A 20 g
    Closed, Shock Direction: B1 15 g
    Closed, Shock Direction: C1 20 g
    Closed, Shock Direction: C2 14 g
    Open, Shock Direction: A 10 g
    Open, Shock Direction: B1 5 g
    Open, Shock Direction: C1 8 g
    Open, Shock Direction: C2 8 g
    Shock Direction: B2 10 g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    86 mm
  • Package Level 1 Depth / Length:
    141 mm
  • Package Level 1 Height:
    51 mm
  • Package Level 1 Gross Weight:
    0.52 kg
  • Package Level 1 EAN:
    3471522269812
  • Package Level 2 Units:
    box 28 piece
  • Package Level 2 Gross Weight:
    14.56 kg
  • Package Level 3 Units:
    336 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4756 >> Capacitor magnet contactor
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links