Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: A12-30-01 400-415V 50Hz / 415-440V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

A12-30-01 400-415V 50Hz / 415-440V 60Hz

General Information

  • Extended Product Type:
    A12-30-01 400-415V 50Hz / 415-440V 60Hz
  • Product ID:
    1SBL161001R8601
  • EAN:
    3471522041869
  • Catalog Description:
    A12-30-01 400-415V 50Hz / 415-440V 60Hz Contactor
  • Long Description:
    A12 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Replacement Product ID (NEW):
    1SBL151001R8601

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Depth / Length:
    74 mm
  • Product Net Height:
    74 mm
  • Product Net Weight:
    0.34 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    1
  • Standards:
    Devices complying with international standards IEC 947-1 / 947-4-1, and European standards EN 60 947-1 / 60 947-4-1. Electromagnetic compatibility (EMC) acc. to amendment A11 to IEC 947-1, EN 60 947-1 and amendment 2 to IEC 947-4-1
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
    Main Circuit 690 V
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 28 A
    acc. to IEC 60947-5-1, q = 40 °C 16 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 27 A
    (690 V) 55 °C 25 A
    (690 V) 70 °C 20 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 12 A
    (440 V) 55 °C 12 A
    (500 V) 55 °C 12 A
    (690 V) 55 °C 9 A
    (380 / 400 V) 55 °C 12 A
    (220 / 230 / 240 V) 55 °C 12
  • Rated Operational Power AC-3 (Pe):
    (415 V) 5.5 kW
    (440 V) 5.5 kW
    (500 V) 7.5 kW
    (690 V) 7.5 kW
    (380 / 400 V) 5.5 kW
    (220 / 230 / 240 V) 3 kW
  • Rated Operational Power AC-6b (Pe):
    (230 / 240 V) 40 °C, 50 / 60 Hz 7 kvar
    (230 / 240 V) 55 °C, 50 / 60 Hz 7 kvar
    (230 / 240 V) 70 °C, 50 / 60 Hz 6 kvar
    (400 / 415 V) 40 °C, 50 / 60 Hz 11 kvar
    (400 / 415 V) 70 °C, 50 / 60 Hz 9.5 kvar
    (400 / 415 V) 55 °C, 50 / 60 Hz 11 kvar
    (440 V) 40 °C, 50 / 60 Hz 12 kvar
    (440 V) 55 °C, 50 / 60 Hz 12 kvar
    (440 V) 70 °C, 50 / 60 Hz 10.5 kvar
    (500 / 550 V), 40 °C, 50 / 60 Hz 14 kvar
    (500 / 550 V) 55 °C, 50 / 60 Hz 14 kvar
    (500 / 550 V) 70 °C, 50 / 60 Hz 12 kvar
    (690 V) 40 °C, 50 / 60 Hz 19 kvar
    (690 V) 55 °C, 50 / 60 Hz 19 kvar
    (690 V) 70 °C, 50 / 60 Hz 16.5 kvar
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
    gG Type Fuses 32 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 90 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
    (AC-2 / AC-4) 300 cycles per hour
    (AC-3) 1200 cycles per hour
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 / 144 A
    (48 V) 2.8 / 134 A
    (72 V) 2 / 144 A
    (125 V) 1.1 / 138 A
    (250 V) 0.55 / 138 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 400 ... 415 V
    60 Hz 415 ... 440 V
  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 8 V·A
    Average Pull-in Value 50 Hz 74 V·A
    Average Pull-in Value 60 Hz 70 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 9 ... 16 ms
    Between Coil De-energization and NO Contact Opening 4 ... 11 ms
    Between Coil Energization and NC Contact Opening 7 ... 21 ms
    Between Coil Energization and NO Contact Closing 10 ... 26 ms
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting by Screws (not supplied):
    2 x M4 screws placed diagonally
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 3.5 (+,-) pozidriv 2 screws with cable clamp
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • General Use Rating UL/CSA:
    (600 V AC) 25 A
  • Horsepower Rating UL/CSA:
    (200 ... 208 V AC) Three Phase 3 hp
    (220 ... 240 V AC) Three Phase 3 hp
    (440 ... 480 V AC) Three Phase 7-1/2 hp
    (550 ... 600 V AC) Three Phase 10 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay -25 ... 55 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 55 °C
    Close to Contactor without Thermal O/L Relay (Uc) -40 ... 70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: B1 10 g
    Open, Shock Direction: B1 5 g
    Shock Direction: A 20 g
    Shock Direction: B2 15 g
    Shock Direction: C1 20 g
    Shock Direction: C2 20 g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    78 mm
  • Package Level 1 Depth / Length:
    76 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Gross Weight:
    0.34 kg
  • Package Level 1 EAN:
    3471522041869
  • Package Level 2 Units:
    box 63 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Gross Weight:
    21.42 kg
  • Package Level 3 Units:
    1220 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds