Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: A40-30-10 230-240V 50Hz / 277V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

A40-30-10 230-240V 50Hz / 277V 60Hz

General Information

  • Extended Product Type:
    A40-30-10 230-240V 50Hz / 277V 60Hz
  • Product ID:
    1SBL321001R4210
  • EAN:
    3471522076427
  • Catalog Description:
    A40-30-10 230-240V 50Hz / 277V 60Hz Contactor
  • Long Description:
    A40 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    101 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Height:
    61 mm
  • Package Level 1 Gross Weight:
    0.71 kg
  • Package Level 1 EAN:
    3471522076427
  • Package Level 2 Units:
    box 24 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Gross Weight:
    17.04 kg
  • Package Level 3 Units:
    576 piece

Certificates and Declarations (Document Number)

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +55 °C
    Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
    Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Shock Direction: A 20 K40
    Shock Direction: B2 15 K40
    Shock Direction: C1 20 K40
    Shock Direction: C2 20 K40
    Closed, Shock Direction: B1 10 K40
    Open, Shock Direction: B1 5 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    0
  • Standards:
    Devices complying with international standards IEC 947-1 / 947-4-1, and European standards EN 60 947-1 / 60 947-4-1. Electromagnetic compatibility (EMC) acc. to amendment A11 to IEC 947-1, EN 60 947-1 and amendment 2 to IEC 947-4-1
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Supply Circuit 50 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 65 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 60 A
    (690 V) 55 °C 60 A
    (690 V) 70 °C 42 A
  • Rated Operational Current AC-3 (Ie):
    (220 / 230 / 240 V) 55 °C 40 A
    (380 / 400 V) 55 °C 37 A
    (415 V) 55 °C 37 A
    (440 V) 55 °C 37 A
    (500 V) 55 °C 33 A
    (690 V) 55 °C 25 A
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 11 kW
    (380 / 400 V) 18.5 kW
    (415 V) 18.5 kW
    (440 V) 22 kW
    (500 V) 22 kW
    (690 V) 22 kW
  • Rated Operational Power AC-6b (Pe):
    (400 / 415 V) 40 °C, 50 / 60 Hz 26 kvar
    (500 / 550 V), 40 °C, 50 / 60 Hz 35 kvar
    (500 / 550 V) 55 °C, 50 / 60 Hz 35 kvar
    (500 / 550 V) 70 °C, 50 / 60 Hz 25 kvar
    (690 V) 40 °C, 50 / 60 Hz 46 kvar
    (690 V) 55 °C, 50 / 60 Hz 46 kvar
    (690 V) 70 °C, 50 / 60 Hz 34.5 kvar
    (230 / 240 V) 40 °C, 50 / 60 Hz 15 kvar
    (230 / 240 V) 55 °C, 50 / 60 Hz 15 kvar
    (230 / 240 V) 70 °C, 50 / 60 Hz 12 kvar
    (400 / 415 V) 70 °C, 50 / 60 Hz 20 kvar
    (400 / 415 V) 55 °C, 50 / 60 Hz 26 kvar
    (440 V) 40 °C, 50 / 60 Hz 29 kvar
    (440 V) 55 °C, 50 / 60 Hz 29 kvar
    (440 V) 70 °C, 50 / 60 Hz 22 kvar
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Rated Operational Current AC-15 (Ie):
    (220 / 240 V) 4 A
    (24 / 127 V) 6 A
    (500 V) 2 A
    (690 V) 2 A
    (380 / 440 V) 3 A
  • Short-Circuit Protective Devices:
    gG Type Fuses 63 A
    Auxiliary Circuit - gG Type Fuses 10 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 820 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 340 A
  • Maximum Electrical Switching Frequency:
    AC-1 600 cycles per hour
    AC-2 / AC-4 300 cycles per hour
    AC-3 1200 cycles per hour
  • Rated Operational Current DC-13 (Ie):
    (125 V) 1.1 / 138 A
    (24 V) 6 / 144 A
    (250 V) 0.55 / 138 A
    (48 V) 2.8 / 134 A
    (72 V) 2 / 144 A
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 230 ... 240 V
    60 Hz 277 V
  • Coil Consumption:
    Average Holding Value 50 Hz 12 3 V·A
    Average Holding Value 60 Hz 12 3 V·A
    Average Pull-in Value 50 Hz 120 V·A
    Average Pull-in Value 60 Hz 140 V·A
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 4 ... 11 ms
    Between Coil Energization and NO Contact Closing 8 ... 21 ms
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 2.5 ... 10 m²
    Rigid Cable 2.5 ... 16 m²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 m²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 5 (+,-) pozidriv 2 screw with 2x (5.6x6.5 mm) connector
  • Terminal Type:
    Screw Terminals

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Depth / Length:
    108.3 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.71 kg

Popular Downloads

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds