Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AL40-30-10 220V DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AL40-30-10 220V DC

General Information

  • Extended Product Type:
    AL40-30-10 220V DC
  • Product ID:
    1SBL323001R8810
  • EAN:
    3471522289889
  • Catalog Description:
    AL40-30-10 220V DC Contactor
  • Long Description:
    AL40 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The AL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. AL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    134 mm
  • Package Level 1 Height:
    62 mm
  • Package Level 1 Gross Weight:
    0.85 kg
  • Package Level 1 EAN:
    3471522289889
  • Package Level 2 Units:
    box 20 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Gross Weight:
    17 kg
  • Package Level 3 Units:
    384 piece

Certificates and Declarations (Document Number)

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +55 °C
    Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
    Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Shock Direction: B2 10 K40
    Closed, Shock Direction: A 20 K40
    Closed, Shock Direction: B1 15 K40
    Closed, Shock Direction: C1 20 K40
    Closed, Shock Direction: C2 14 K40
    Open, Shock Direction: A 10 K40
    Open, Shock Direction: B1 5 K40
    Open, Shock Direction: C1 8 K40
    Open, Shock Direction: C2 8 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Main Circuit 690 V
    Auxiliary Circuit 690 V
  • Rated Frequency (f):
    Supply Circuit 50 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 65 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 60 A
    (690 V) 55 °C 60 A
    (690 V) 70 °C 42 A
  • Rated Operational Current AC-3 (Ie):
    (220 / 230 / 240 V) 55 °C 40 A
    (380 / 400 V) 55 °C 37 A
    (415 V) 55 °C 37 A
    (440 V) 55 °C 37 A
    (500 V) 55 °C 33 A
    (690 V) 55 °C 21 A
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 11 kW
    (380 / 400 V) 18.5 kW
    (415 V) 18.5 kW
    (440 V) 22 kW
    (500 V) 22 kW
    (690 V) 18.5 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Rated Operational Current AC-15 (Ie):
    (220 / 240 V) 4 A
    (24 / 127 V) 6 A
    (380 / 440 V) 3 A
    (500 V) 2 A
    (690 V) 2 A
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
    gG Type Fuses 63 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 470 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 175 A
  • Maximum Electrical Switching Frequency:
    AC-1 600 cycles per hour
    AC-2 / AC-4 300 cycles per hour
    AC-3 1200 cycles per hour
  • Rated Operational Current DC-13 (Ie):
    (125 V) 1.1 / 138 A
    (24 V) 6 / 144 A
    (250 V) 0.55 / 138 A
    (48 V) 2.8 / 134 A
    (72 V) 2 / 144 A
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    DC Operation 220 V
  • Coil Consumption:
    Average Holding Value, from Warm State 3.5 W
    Average Pull-in Value, from Cold State 3.5 W
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 12 ... 18 ms
    Between Coil Energization and NO Contact Closing 55 ... 110 ms
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 2.5 ... 10 m²
    Rigid Cable 2.5 ... 16 m²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 m²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 5 (+,-) pozidriv 2 screw with 2x (5.6x6.5 mm) connector
  • Terminal Type:
    Screw Terminals

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Depth / Length:
    125.3 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.85 kg

Popular Downloads

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds