Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: A50-40-00 220-230V 50Hz / 230-240V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

A50-40-00 220-230V 50Hz / 230-240V 60Hz

General Information

  • Extended Product Type:
    A50-40-00 220-230V 50Hz / 230-240V 60Hz
  • Product ID:
    1SBL351201R8000
  • EAN:
    3471522086808
  • Catalog Description:
    A50-40-00 220-230V 50Hz / 230-240V 60Hz Contactor
  • Long Description:
    A50 4-pole contactors are mainly used for controlling non-inductive or slightly inductive loads (i.e. resistance furnaces...) and generally for controlling power circuits up to 690 V AC and 440 V DC. The contactors can also be used for many other applications such lighting... The A... series 4-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 4 N.O. main poles, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Depth / Length:
    119.5 mm
  • Product Net Height:
    110 mm
  • Product Net Weight:
    1.39 kg

Technical

  • Number of Main Contacts NO:
    4
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Standards:
    Devices complying with international standards IEC 947-1 / 947-4-1, and European standards EN 60 947-1 / 60 947-4-1. Electromagnetic compatibility (EMC) acc. to amendment A11 to IEC 947-1, EN 60 947-1 and amendment 2 to IEC 947-4-1
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 100 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 100
    (690 V) 55 °C 85
    (690 V) 70 °C 70
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 50 A
    (440 V) 55 °C 45 A
    (500 V) 55 °C 45 A
    (690 V) 55 °C 35 A
    (1000 V) 55 °C 23 A
    (380 / 400 V) 55 °C 50 A
    (220 / 230 / 240 V) 55 °C 53
  • Rated Operational Power AC-3 (Pe):
    (415 V) 25 kW
    (440 V) 25 kW
    (500 V) 30 kW
    (690 V) 30 kW
    (380 / 400 V) 22 kW
    (220 / 230 / 240 V) 15 kW
  • Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
    8 x Ie AC-3
  • Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 100 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1300 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 630 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 600 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 220 ... 230 V
    60 Hz 230 ... 240 V
  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 18.00 VA V·A
    Average Pull-in Value 50 Hz 190 V·A
    Average Pull-in Value 60 Hz 180 V·A
    Holding at Max. Rated Control Circuit Voltage 50 Hz 18 5.5 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 18 5.5 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 180 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 210 V·A
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 4 ... 11 ms
    Between Coil Energization and NO Contact Closing 8 ... 27 ms
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 6 ... 16 mm²
    Rigid Cable 6 ... 25 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 6 (+,-) pozidriv 2 screws with 1x (13 x 10 mm) connector
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 °C
    Near Contactor for Operation in Free Air (Uc) -40 ... +70 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: B1 10 K40
    Open, Shock Direction: B1 5 K40
    Shock Direction: A 20 K40
    Shock Direction: B2 15 K40
    Shock Direction: C1 20 K40
    Shock Direction: C2 20 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    142 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Height:
    136 mm
  • Package Level 1 Gross Weight:
    1.39 kg
  • Package Level 1 EAN:
    3471522086808
  • Package Level 2 Units:
    box 63 piece
  • Package Level 2 Gross Weight:
    87.57 kg

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds