Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: VM5-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VM5-1

General Information

  • Extended Product Type:
    VM5-1
  • Product ID:
    1SBN030100R1000
  • EAN:
    3471522121363
  • Catalog Description:
    VM5-1 Mechanical Interlock Unit
  • Long Description:
    VM5-1 Mechanical Interlock Unit

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • EAN:
    3471522121363
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    0.066 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Depth / Length:
    105.5 mm
  • Package Level 1 Gross Weight:
    0.066 kg
  • Package Level 1 EAN:
    3471522121363
  • Package Level 2 Units:
    box 90 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Gross Weight:
    5.94 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Mounting on Contactors:
    A 9 ...A 40, N
  • Mounting Type:
    rail or plate not supplied
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Mechanical Interlock Unit
  • Suitable For:
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
  • Version:
    Mechanical

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds