Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RC5-1/133

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RC5-1/133

General Information

  • Extended Product Type:
    RC5-1/133
  • Product ID:
    1SBN050100R1001
  • ABB Type Designation:
    RC 5-1/133, 50-133V AC / DC
  • EAN:
    3471522121257
  • Catalog Description:
    RC5-1/133 Surge Suppressor
  • Long Description:
    RC5-1/133 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 50 ...133 V AC 50/60Hz.
    The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
    Advantages:
    - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
    - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Sweden):
    3228857
  • EAN:
    3471522121257
  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85363030

Dimensions

  • Product Net Width:
    30.25 mm
  • Product Net Height:
    10.5 mm
  • Product Net Depth / Length:
    32.4 mm
  • Product Net Weight:
    0.012 kg

Container Information

  • Package Level 1 Units:
    blister 2 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    12 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Gross Weight:
    0.024 kg
  • Package Level 1 EAN:
    3471522121257
  • Package Level 2 Units:
    box 324 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Gross Weight:
    3.888 kg
  • Package Level 3 Units:
    1200 piece

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Mounting Type:
    Clipped onto the top or bottom part of the contactor or contactor relay
  • Order Multiple:
    2 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Surge Suppressor
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 50 ...133 V AC
  • RoHS Date:
    20060502
  • Suitable For:
    AS09, AS12, AS16, VAS09, VAS12, VAS16, NS, AX06, AX09, AX12, AX18, AX25, AX32, AX40, NX, UA16, UA26, UA30, UA16RA, UA26RA, UA30RA
  • Version:
    RC type

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39121610
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • IDEA Granular Category Code (IGCC):
    4906 >> Surge suppressers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds