Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BER38-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BER38-4

General Information

  • Extended Product Type:
    BER38-4
  • Product ID:
    1SBN082311R1000
  • EAN:
    3471523130784
  • Catalog Description:
    BER38-4 Connection Set for Reversing Contactors
  • Long Description:
    Connection sets for reversing contactors
    The BER and BEM connection sets are used to connect the main poles of two 3-pole contactors mounted side by side. The BER connection sets are made up of 1 upstream and 1 downstream connections. The BEM connection sets are made up of 3 upstream and 3 downstream connections.
    BER and BEM connection sets are insulated and made of solid copper bars.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3706559
  • E-Number (Sweden):
    3211442
  • EAN:
    3471523130784
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    87.2 mm
  • Product Net Height:
    36.5 mm
  • Product Net Depth / Length:
    23.05 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    22 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    3471523130784
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Gross Weight:
    10 kg
  • Package Level 3 Units:
    504 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Medium Description:
    BER38-4 Connection Set for Reversing Contactors is used to easily connect the main poles of two 3-pole AF26..AF38 mounted side by side. The BER connection sets are made up of 1 upstream and 1 downstream connections. BER is insulated and made of solid copper bars.
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Connection Set
  • RoHS Date:
    20171115
  • Suitable For:
    AF26
    AF30
    AF38
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds