Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BEY38-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BEY38-4

General Information

  • Extended Product Type:
    BEY38-4
  • Product ID:
    1SBN082713R2000
  • EAN:
    3471523130814
  • Catalog Description:
    BEY38-4 Connection Set for Star-Delta Starter
  • Long Description:
    The BEY and BED connection sets are used to connect the main poles of the Line, Delta and Starcontactors of a star-delta starter.
    The connection sets are made up of:
    • Line contactor / delta contactor:
    -- BEY: upstream phase-to-phase connection
    -- BED: upstream connection in parallel
    • Delta contactor / star contactor: downstream connection in parallel
    • Star contactor: star point upstream
    • Insulated, solid copper bar.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3706561
  • E-Number (Sweden):
    3211444
  • EAN:
    3471523130814
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    87.2 mm
  • Product Net Height:
    36.5 mm
  • Product Net Depth / Length:
    23.05 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    22 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    3471523130814

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Medium Description:
    BEY38-4 Connection Set for Star-Delta Starter is used to easily connect the main poles of an AF26 to AF38 to set up a Star-Delta. The connection sets are made up, for line contactor / Delta contactor of an upstream phase to phase connection, for Delta contactor / Star contactor a downstream connection in parallel, for star contactor a Star point upstream. The connection sets are made of insulated copper bar.
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Connection Set
  • RoHS Date:
    20171115
  • Suitable For:
    AF26
    AF30
    AF38
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds