Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BX4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BX4

General Information

  • Extended Product Type:
    BX4
  • Product ID:
    1SBN110108T1000
  • EAN:
    3471523130708
  • Catalog Description:
    BX4 Protective Cover
  • Long Description:
    Sealable and transparent protective covers BX4 and non-removable BX4-CA to protect the devices against accidental contact.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3706554
  • E-Number (Sweden):
    3211437
  • EAN:
    3471523130708
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097

Dimensions

  • Product Net Width:
    44.8 mm
  • Product Net Height:
    28.2 mm
  • Product Net Depth / Length:
    15.47 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    3471523130708
  • Package Level 2 Units:
    box 600 piece
  • Package Level 2 Gross Weight:
    3.6 kg
  • Package Level 3 Units:
    4800 piece

Additional Information

  • Medium Description:
    BX4 Protective Cover sealable and transparent protect against accidental contact. For AF09 … AF96 1-stack contactors and NF contactor relays.
  • Order Multiple:
    10 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Protective cover
  • Suitable For:
    AF09
    AF12
    AF16
    AF26
    AF30
    AF38
    AF40
    AF52
    AF65
    AF80
    AF96
    NF

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds