Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BX4-CA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BX4-CA

General Information

  • Extended Product Type:
    BX4-CA
  • Product ID:
    1SBN110109W1000
  • EAN:
    3471523130715
  • Catalog Description:
    BX4-CA Protective Cover
  • Long Description:
    Sealable and transparent protective covers BX4 and non-removable BX4-CA to protect the devices against accidental contact.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3706555
  • E-Number (Sweden):
    3211438
  • EAN:
    3471523130715
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39269097

Dimensions

  • Product Net Width:
    9900 mm
  • Product Net Height:
    7.5 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    bag 50 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    3471523130715
  • Package Level 2 Units:
    box 50 piece
  • Package Level 2 Gross Weight:
    0.05 kg

Additional Information

  • Medium Description:
    BX4-CA Protective Cover sealable, transparent and non-removable to protect devices against accidental contact. For 4-pole CA4, 2-pole CAT4 auxiliary contact blocks and TEF4 electronic timer.
  • Order Multiple:
    50 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Protective cover
  • Suitable For:
    AF09
    AF12
    AF16
    AF26
    AF30
    AF38
    AF40
    AF52
    AF65
    AF80
    AF96
    NF

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds