Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZL63

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZL63

General Information

  • Extended Product Type:
    ZL63
  • Product ID:
    1SBN163703R1000
  • EAN:
    3471522121448
  • Catalog Description:
    ZL63 Contact Set
  • Long Description:
    ZL63 Contact Set

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • EAN:
    3471522121448
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    9.2 mm
  • Product Net Height:
    35.9 mm
  • Product Net Depth / Length:
    3.7 mm
  • Product Net Weight:
    0.13 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Gross Weight:
    0.13 kg
  • Package Level 1 EAN:
    3471522121448
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Gross Weight:
    0.13 kg

Additional Information

  • Mounting on Contactors:
    A/AF/AE/TAE 63-30
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Contact Set
  • Remarks:
    in a set: 6 fixed contacts, 3 moving contacts, springs and the necessary screws
  • Suitable For:
    3-pole A/AE/AF/TAE63

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds