Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT400DGCC3T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT400DGCC3T

General Information

  • Extended Product Type:
    OT400DGCC3T
  • Product ID:
    1SCA022277R0810
  • EAN:
    6417019063355
  • Catalog Description:
    OT400DGCC3T Safety switch
  • Long Description:
    The enclosure in the OT series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries knock out types for II-flanges. Cables can be inserted from top and bottom. The handle is padlockable and made for three padlocks. The cover is interlocked. The interlocking can be defeated. PE terminals included.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switches » Enclosed Safety Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    560 mm
  • Product Net Height:
    760 mm
  • Product Net Depth / Length:
    250 mm
  • Product Net Weight:
    22.43 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 220 kW
    (500 V) 280 kW
    (690 V) 355 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 400 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V AC) 65 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 15 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 10 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Position of Line Terminals:
    Bottom In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Hole Diameter 10 mm
    Screw Clamp / PE Terminal 4pcs, 25…120 mm²
  • Cable Entry Position:
    Down/Down
  • Cable Outlets Per Side:
    2xII-flange / 2xII-flange
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 1 NC
  • Mounted Auxiliary Contacts:
    2 NO, 1 NC
  • Position of PE Terminals:
    Bottom In - Bottom Out

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    575 mm
  • Package Level 1 Depth / Length:
    780 mm
  • Package Level 1 Height:
    340 mm
  • Package Level 1 Gross Weight:
    24.6 kg
  • Package Level 1 EAN:
    6417019063355

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Finland):
    3642418
  • E-Number (Norway):
    1429342
  • E-Number (Sweden):
    3140276
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds