Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OEZXR150

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OEZXR150

General Information

  • Extended Product Type:
    OEZXR150
  • Product ID:
    1SCA022277R6000
  • EAN:
    6417019132228
  • Catalog Description:
    OEZXR150 Metal ring flange
  • Long Description:
    Ring flange for 39…51mm cable. Fastening screws included.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Disconnect Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Change-over and Transfer Switches Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Switch Fuse Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    0.35 kg

Technical

  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Type:
    OEZX
  • Enclosure Material:
    Aluminium

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Gross Weight:
    0.412 kg
  • Package Level 1 EAN:
    6417019132228

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000441 - Cable screw gland
  • ETIM 6:
    EC000441 - Cable screw gland
  • ETIM 7:
    EC000441 - Cable gland
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3642946
  • E-Number (Norway):
    2567305
  • E-Number (Sweden):
    3140544
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds