Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OEZXP240C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OEZXP240C

General Information

  • Extended Product Type:
    OEZXP240C
  • Product ID:
    1SCA022338R5520
  • EAN:
    6417019141091
  • Catalog Description:
    OEZXP240C Cable entry plate
  • Long Description:
    Cable entry plate. Material: Steel. Cable entry: 2xC-flange, Knock-outs: 10mm, 12.5mm, 20.5mm, 25.5mm, 32.5mm

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Disconnect Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Change-over and Transfer Switches Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Switch Fuse Accessories

Popular Downloads

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    1.7 kg

Technical

  • Cable Outlets Per Side:
    2xC-flange, Knock-outs: 10mm, 12.5mm, 20.5mm, 25.5mm, 32.5mm
  • Enclosure Material:
    Steel

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    230 mm
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    1.7 kg
  • Package Level 1 EAN:
    6417019141091

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 6:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3642962
  • E-Number (Sweden):
    3140521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds