Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OA2L11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OA2L11

General Information

  • Extended Product Type:
    OA2L11
  • Product ID:
    1SCA022424R3190
  • EAN:
    6417019133225
  • Catalog Description:
    OA2L11 AUXILIARY CONTACT
  • Long Description:
    OA2L11 AUXILIARY CONTACT

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Disconnect Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Change-over and Transfer Switches Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Switch Fuse Accessories
  • Products » Low Voltage Products and Systems » Switches » Accessories for Switch Fuses » Accessories for Switch Fuses
  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Transfer Switch Accessories
Show All...

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    57.5 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Conventional Free-air Thermal Current (Ith):
    16 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 16 A
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    N/A

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    10 mm
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.034 kg
  • Package Level 1 EAN:
    6417019133225

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    2102742
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds