Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OHB145J12E421

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OHB145J12E421

General Information

  • Extended Product Type:
    OHB145J12E421
  • Product ID:
    1SCA022430R6700
  • EAN:
    6417019136851
  • Catalog Description:
    OHB145J12E421 HANDLE
  • Long Description:
    Handle

Categories

  • Products » Low Voltage Products and Systems » Switches » Accessories for Switch Fuses » Accessories for Switch Fuses
  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    178 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    66 mm
  • Product Net Weight:
    0.175 kg

Technical

  • Handle Color:
    Black
  • Handle Length:
    145 mm
  • Handle Type:
    Pistol
  • Special Functions:
    J12E421
  • Color:
    Black
  • Degree of Protection:
    IP65
  • Lock Type:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    6417019136851

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000229 - Handle for power circuit breaker
  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3601990
  • E-Number (Sweden):
    3171348
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds