Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KIG-221-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KIG-221-2

General Information

  • Extended Product Type:
    KIG-221-2
  • Product ID:
    1SCA022468R1030
  • EAN:
    7025840056294
  • Catalog Description:
    KIG-221-2 Rubber type ring flange
  • Long Description:
    Rubber membrane type C-flange for two 20…65mm cable

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Disconnect Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Change-over and Transfer Switches Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Switch Fuse Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    88 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    216 mm
  • Product Net Weight:
    0.72 kg

Technical

  • Handle Color:
    Black
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Rubber

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    216 mm
  • Package Level 1 Height:
    88 mm
  • Package Level 1 Gross Weight:
    0.72 kg
  • Package Level 1 EAN:
    7025840056294

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000441 - Cable screw gland
  • ETIM 6:
    EC000441 - Cable screw gland
  • ETIM 7:
    EC000441 - Cable gland
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3413322
  • E-Number (Norway):
    2560001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds