Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT630KTRR3TZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT630KTRR3TZ

General Information

  • Extended Product Type:
    OT630KTRR3TZ
  • Product ID:
    1SCA022513R7880
  • EAN:
    6417019168241
  • Catalog Description:
    OT630KTRR3TZ EMC safety switch
  • Long Description:
    The enclosed switch is using a galvanised steel enclosure, with polyester coating. It is suitable for outdoor use with respect to UV light and ingress protection. The enclosure have inbuilt gas pressure relief function to protect the user in case of an internal arc. The door is earthed via the hinges. The enclosure is prepared for single and parallell cables. Cable entry types can be blank , ring-flange or C-flange type (FL21), with different cable configuration, like top/bottom or bottom/bottom. The handle is padlockable for 3 padlocks, cover is interlocked, and interlock function can be bypassed for thermographing.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switches » Enclosed Safety Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    1000 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    29.35 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 570 A
    (500 V) 570 A
    (690 V) 570 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 570 A
    (500 V) 570 A
    (690 V) 570 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 315 kW
    (500 V) 400 kW
    (690 V) 560 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 570 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V AC) 80 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 20 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 25 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    EMC
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Hole Diameter 12 mm
    Screw Clamp / PE Terminal 4pcs, 25…120 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    4xring-flange / 4xring-flange, Knock-outs: 3x10mm, 12.5mm, 20.5mm, 25.5mm, 32.5mm
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Steel sheet
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    2 NO, 1 NC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    415 mm
  • Package Level 1 Depth / Length:
    1110 mm
  • Package Level 1 Height:
    325 mm
  • Package Level 1 Gross Weight:
    31.8 kg
  • Package Level 1 EAN:
    6417019168241

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601762
  • E-Number (Norway):
    1429444
  • E-Number (Sweden):
    3141225
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds