Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTPA116A2M1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTPA116A2M1

General Information

  • Extended Product Type:
    OTPA116A2M1
  • Product ID:
    1SCA022615R3510
  • EAN:
    6417019200361
  • Catalog Description:
    OTPA116A2M1 MS motor ProtectionEnclosure
  • Long Description:
    Enclosure for MS116 motor protection. RedYellow Selector handle. Plastic enclosure. IP64. M20-threaded cable entry

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories

Popular Downloads

Dimensions

  • Product Net Width:
    95 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    95 mm
  • Product Net Weight:
    0.4 kg

Technical

  • Handle Color:
    Red / Yellow
  • Handle Type:
    Selector handle
  • Position of Line Terminals:
    Top In - Bottom Out
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM20 / 2xM20
  • Degree of Protection:
    acc. to IEC 60529 IP64
  • Enclosure Type:
    OTDCP
  • Enclosure Material:
    Plastic

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    132 mm
  • Package Level 1 Depth / Length:
    157 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    6417019200361

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000249 - Protection switch disconnector housing
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3707958
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds