Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OFAF000H16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OFAF000H16

General Information

  • Extended Product Type:
    OFAF000H16
  • Product ID:
    1SCA022627R0660
  • EAN:
    6417019205472
  • Catalog Description:
    OFAF000H16 HRC FUSE LINK
  • Long Description:
    OFAF000H16 HRC Fuse Link Size NH000, gG

Categories

  • Products » Low Voltage Products and Systems » Fusegear » Fuse Links

Ordering

  • Customs Tariff Number:
    85361050

Popular Downloads

Dimensions

  • Product Net Width:
    21 mm
  • Product Net Height:
    79 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.12 kg

Technical

  • Power Loss:
    1.8 W
  • Fuse Size:
    NH000
  • Fuse System:
    DIN

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    9 piece
  • Package Level 1 Width:
    21 mm
  • Package Level 1 Depth / Length:
    79 mm
  • Package Level 1 Height:
    53 mm
  • Package Level 1 Gross Weight:
    1.134 kg
  • Package Level 1 EAN:
    6417019205472

Classifications

  • Object Classification Code:
    F
  • ETIM 5:
    EC000055 - Low Voltage HRC fuse
  • ETIM 6:
    EC000055 - Low Voltage HRC fuse
  • ETIM 7:
    EC000055 - Low Voltage HRC fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Sweden):
    2040010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds