Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OFAF0H32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OFAF0H32

General Information

  • Extended Product Type:
    OFAF0H32
  • Product ID:
    1SCA022627R2360
  • EAN:
    6417019205717
  • Catalog Description:
    OFAF0H32 HRC FUSE LINK
  • Long Description:
    OFAF0H32 HRC Fuse Link Size NH0, gG

Categories

  • Products » Low Voltage Products and Systems » Fusegear » Fuse Links

Popular Downloads

Dimensions

  • Product Net Width:
    30 mm
  • Product Net Height:
    125 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.21 kg

Technical

  • Power Loss:
    3.1 W
  • Fuse Size:
    NH0
  • Fuse System:
    DIN

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    3 piece
  • Package Level 1 Width:
    30 mm
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Gross Weight:
    0.6615 kg
  • Package Level 1 EAN:
    6417019205717

Classifications

  • Object Classification Code:
    F
  • ETIM 5:
    EC000055 - Low Voltage HRC fuse
  • ETIM 6:
    EC000055 - Low Voltage HRC fuse
  • ETIM 7:
    EC000055 - Low Voltage HRC fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds