Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OS200D22N2P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OS200D22N2P

General Information

  • Extended Product Type:
    OS200D22N2P
  • Product ID:
    1SCA022721R3130
  • EAN:
    6417019231716
  • Catalog Description:
    OS200D22N2P SWITCH FUSE
  • Long Description:
    Switch Fuses,Front Operated,4-pole,22 (Between the Poles),DIN,0,Handle and shaft included,Switched - With Solid Link

Categories

  • Products » Low Voltage Products and Systems » Switches » Switch Fuses

Ordering

  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    220 mm
  • Product Net Height:
    199 mm
  • Product Net Depth / Length:
    149 mm
  • Product Net Weight:
    4 kg
    8.8 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 60 kW
    (400 V) 110 kW
    (415 V) 110 kW
    (500 V) 132 kW
    (690 V) 200 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 200 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 200 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    500 V
  • Rated Short-time Withstand Current (Icw):
    for 1 s 8 kiloampere rms
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 80 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 17 W
  • Pollution Degree:
    3
  • Handle Type:
    Pistol handle and shaft included
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - With Solid Link
  • Switches Operating Mechanism:
    22 (Between the Poles)
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Fuse Size:
    0
  • Fuse System:
    DIN
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    20 mm
  • Tightening Torque:
    15 ... 22 N·m

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    230 mm
    9.1 in
  • Package Level 1 Depth / Length:
    270 mm
    10.6 in
  • Package Level 1 Height:
    170 mm
    6.7 in
  • Package Level 1 Gross Weight:
    4.3 kg
    9.4 lb
  • Package Level 1 EAN:
    6417019231716

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds