Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT63ETMM3TE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT63ETMM3TE

General Information

  • Extended Product Type:
    OT63ETMM3TE
  • Product ID:
    1SCA022734R6280
  • EAN:
    6417019237787
  • Catalog Description:
    OT63ETMM3TE EMC safety switch
  • Long Description:
    The enclosure of the OTL series is made of rigid alu-zinc coated steel with polyester powder coating. The enclosure has a hinged door, with door lock. The cover is interlocked, and can not be opened when switch is on. The interlock function can be defeated for thermographing. Suitable for outdoor use with respect to exposure to Ultraviolet Light, Water exposure and Immersion in accordance with UL746C. The cable entries are of knock out types. EMC cable glands to be used. PE terminal included.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switches » Enclosed Safety Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    165 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    110 mm
  • Product Net Weight:
    2.36 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 63 A
    (500 V) 63 A
    (690 V) 63 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 63 A
    (500 V) 50 A
    (690 V) 35 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 30 kW
    (500 V) 30 kW
    (690 V) 30 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 115 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 3.6 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 2.5 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 4 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    EMC
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Screw Clamp 10…70 mm²
    Screw Clamp / PE Terminal 2pcs, 1.5...25 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xø32.5+ø16.5 / 2xø32.5+ø16.5
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Steel sheet
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 1 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    177 mm
  • Package Level 1 Depth / Length:
    263 mm
  • Package Level 1 Height:
    167 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    6417019237787

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601744
  • E-Number (Norway):
    1429473
  • E-Number (Sweden):
    3141207
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds