Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT200E04CP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT200E04CP

General Information

  • Extended Product Type:
    OT200E04CP
  • Product ID:
    1SCA022771R7280
  • EAN:
    6417019251882
  • Catalog Description:
    OT200E04CP CHANGE-OVER SWITCH
  • Long Description:
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.

Categories

  • Products » Low Voltage Products and Systems » Switches » Change-over and Transfer Switches » Transfer Switches

Popular Downloads

Dimensions

  • Product Net Width:
    205 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    160 mm
  • Product Net Weight:
    4.1 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 200 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 200 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 110 kW
    (500 V) 132 kW
    (690 V) 200 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 200 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 200 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-time Withstand Current (Icw):
    for 1 s 8 kiloampere rms
  • Power Loss:
    4 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft included
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
    04 (Left Side)
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Terminal Width:
    20 mm
  • Tightening Torque:
    acc. IEC 60947-1 15 ... 22 N·m

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Depth / Length:
    270 mm
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Gross Weight:
    4.1 kg
  • Package Level 1 EAN:
    6417019251882

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • UNSPSC:
    39122214
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds