Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OXS6X120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OXS6X120

General Information

  • Extended Product Type:
    OXS6X120
  • Product ID:
    1SCA101654R1001
  • EAN:
    6417019365787
  • Catalog Description:
    OXS6X120 SHAFT
  • Long Description:
    OXS6X120 SHAFT for selector handle

Categories

  • Products » Low Voltage Products and Systems » Switches » DC Switch-Disconnectors Accessories
  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Manual Change-over Switches Accessories

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Shaft Diameter:
    6 mm
  • Shaft Length:
    120 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    6 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Height:
    6 mm
  • Package Level 1 Gross Weight:
    0.032 kg
  • Package Level 1 EAN:
    6417019365787

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000916 - Axle for switch
  • ETIM 6:
    EC000916 - Switch operating shaft
  • ETIM 7:
    EC000916 - Switch operating shaft
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3661945
  • E-Number (Sweden):
    3171334
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds