Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OXS6X250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OXS6X250

General Information

  • Extended Product Type:
    OXS6X250
  • Product ID:
    1SCA101660R1001
  • EAN:
    6417019365848
  • Catalog Description:
    OXS6X250 SHAFT
  • Long Description:
    OXS6X250 SHAFT for selector handle

Categories

  • Products » Low Voltage Products and Systems » Switches » DC Switch-Disconnectors Accessories
  • Products » Low Voltage Products and Systems » Switches » Manual Change-over Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Switch Disconnectors Accessories

Popular Downloads

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    250 mm
  • Product Net Weight:
    0.06 kg

Technical

  • Shaft Diameter:
    6 mm
  • Shaft Length:
    250 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    6 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Height:
    6 mm
  • Package Level 1 Gross Weight:
    0.074 kg
  • Package Level 1 EAN:
    6417019365848

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000916 - Axle for switch
  • ETIM 6:
    EC000916 - Switch operating shaft
  • ETIM 7:
    EC000916 - Switch operating shaft
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    3171339
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds