Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTPL80FP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTPL80FP

General Information

  • Extended Product Type:
    OTPL80FP
  • Product ID:
    1SCA105452R1001
  • EAN:
    6417019393865
  • Catalog Description:
    OTPL80FP FOURTH POLE
  • Long Description:
    OTPL80FP Fourth pole with late-break and early make function. Mountable on the side of the switch.

Categories

  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories

Popular Downloads

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    83 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.06 kg

Technical

  • Special Functions:
    FP

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Gross Weight:
    0.066 kg
  • Package Level 1 EAN:
    6417019393865

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    3170960
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds