Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTM630E4YM230C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTM630E4YM230C

General Information

  • Extended Product Type:
    OTM630E4YM230C
  • Product ID:
    1SCA136613R1001
  • EAN:
    6417019651439
  • Catalog Description:
    OTM630E4YM230C MOTORIZED BYPASS SWITCH
  • Long Description:
    OTM630E4YM230C MOTORIZED BYPASS SWITCH, Direct mounted handle, Open transition

Categories

  • Products » Low Voltage Products and Systems » Switches » Change-over and Transfer Switches » Motorized bypass switches

Popular Downloads

Dimensions

  • Product Net Width:
    480 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    450 mm
  • Product Net Weight:
    480 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 630 A
    (500 V) 630 A
    (690 V) 630 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 630 A
    (500 V) 630 A
    (690 V) 630 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 630 A
    (500 V) 630 A
    (690 V) 630 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 355 kW
    (500 V) 400 kW
    (690 V) 630 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 630 A
  • Motor Operational Voltage:
    220 ... 240 V AC
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 EAN:
    6417019651439

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds