Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTS160G1L3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTS160G1L3

General Information

  • Extended Product Type:
    OTS160G1L3
  • Product ID:
    1SCA140414R1001
  • EAN:
    6417019681948
  • Catalog Description:
    OTS160G1L3 TERMINAL SHROUD
  • Long Description:
    OTS160G1L3 TERMINAL SHROUD

Categories

  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    76 mm
  • Product Net Depth / Length:
    53.6 mm
  • Product Net Weight:
    0.04 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    85 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    6417019681948

Classifications

  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    3171065
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds