Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTA250P3Y

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTA250P3Y

General Information

  • Extended Product Type:
    OTA250P3Y
  • Product ID:
    1SCA142590R1001
  • ABB Type Designation:
    ABB1SCA142590R1001
  • EAN:
    6417019701257
  • Catalog Description:
    OTA250P3Y EMC Safety switch
  • Long Description:
    The dye casted aluminum alloy (silumin) enclosure is extremely rigid, and well suited for harsh environment. The surface is polyester coated and well protected from corrosion. Installation is made easy, thanks to the key hole type wall fastening, screwed cover and the included rubber type cable glands. The enclosure is arc proof. The cover is interlocked, and the interlocking can be defeated if needed. There are two or four cable entries, and one cable entry for the control cable. The unit is also EMC approved, and no additional EMC cable glands are needed. Earthing of the cable shield is done via the pullstopper. Neutral and PE terminals are included.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switches » Enclosed Safety Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    485 mm
  • Product Net Height:
    730 mm
  • Product Net Depth / Length:
    215 mm
  • Product Net Weight:
    18.3 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 250 A
    (500 V) 250 A
    (690 V) 250 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 250 A
    (500 V) 250 A
    (690 V) 250 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 132 kW
    (500 V) 160 kW
    (690 V) 200 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 250 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V AC) 30 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 8 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 6.5 W
  • Pollution Degree:
    3
  • Handle Color:
    Red / Yellow
  • Handle Type:
    Pistol handle
  • Standards:
    IEC 60947-1, -3
  • Mounting Type:
    Panel mounted
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Hole Diameter 10 mm
    Screw Clamp / PE Terminal 2pcs, 25...120 mm²
  • Cable Entry Position:
    Down/Down
  • Cable Outlets Per Side:
    Blank / 4x28...68+2xM20
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Type:
    Fro
  • Enclosure Material:
    Aluminium
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mechanical Durability:
    20000

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    445 mm
  • Package Level 1 Depth / Length:
    726 mm
  • Package Level 1 Height:
    212 mm
  • Package Level 1 Gross Weight:
    20.2 kg
  • Package Level 1 EAN:
    6417019701257

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Norway):
    1414565
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds