Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTM40F4CB21D400C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTM40F4CB21D400C

General Information

  • Extended Product Type:
    OTM40F4CB21D400C
  • Product ID:
    1SCA150580R1001
  • EAN:
    6417019807072
  • Catalog Description:
    OTM40F4CB21D400C AUTOMATIC TRANSFER SWITCH
  • Long Description:
    Automatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.

Categories

  • Products » Low Voltage Products and Systems » Switches » Change-over and Transfer Switches » Compact ATS

Ordering

  • Customs Tariff Number:
    85365080
  • Country of Origin:
    China (CN)

Popular Downloads

Dimensions

  • Product Net Height:
    103 mm
  • Product Net Depth / Length:
    131 mm
  • Product Net Weight:
    2.11 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-32B (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 18.5 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 40 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    380…415 V AC
  • Rated Short-time Withstand Current (Icw):
    for 1 s 2.5 kiloampere rms
  • Motor Operational Voltage:
    380…415 V AC
  • Power Loss:
    1.6 W
  • Pollution Degree:
    3
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Position of Line Terminals:
    Supplies on Bottom - Load on Top
  • Controller Type:
    21D
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Transition Type:
    Open

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    103 mm
  • Package Level 1 Depth / Length:
    328 mm
  • Package Level 1 Height:
    168 mm
  • Package Level 1 Gross Weight:
    2.35 kg

Classifications

  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3640450
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds