Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTDV400FK1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTDV400FK1

General Information

  • Extended Product Type:
    OTDV400FK1
  • Product ID:
    1SCA157315R1001
  • EAN:
    6417019865829
  • Catalog Description:
    OTDV400FK1 Direct mounted handle
  • Long Description:
    OTDV400FK1 Direct Mounted Handle Kit - Direct mounted handle with handle lenght 95mm. Suitable for OTDC315…800F_ and OTDC250…600UF_ M-series. Package contains 1pc direct mounted handle, mechanism cover and shaft. Recommended to use with OTDC_F 2-pole switch.

Categories

  • Products » Low Voltage Products and Systems » Switches » DC Switch-Disconnectors Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    M
  • Product Net Width:
    150 mm
    5.9 in
  • Product Net Height:
    250 mm
    9.8 in
  • Product Net Depth / Length:
    50 mm
    2 in
  • Product Net Weight:
    0.3 kg
    0.66 lb

Technical

  • Handle Color:
    Black
  • Handle Length:
    95 mm
    3.7 in
  • Handle Type:
    Direct mounted handle
  • Shaft Diameter:
    12 mm
    0.47 in
  • Shaft Length:
    160 mm
    6.3 in
  • Standards:
    UL98B and IEC 60947-1, -3
  • Special Functions:
    No
  • Color:
    Black
  • Terminal Type:
    Lug terminals

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    50 mm
    2 in
  • Package Level 1 Depth / Length:
    150 mm
    5.9 in
  • Package Level 1 Height:
    250 mm
    9.8 in
  • Package Level 1 Gross Weight:
    0.3 kg
    0.7 lb
  • Package Level 1 EAN:
    6417019865829

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds