Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BFLR13240

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BFLR13240

General Information

  • Extended Product Type:
    BFLR13240
  • Product ID:
    1SCA159215R1001
  • EAN:
    6417019886626
  • Catalog Description:
    Metal B-flange for 2xM40
  • Long Description:
    Metal B-flange for 2xM40. Set containing stainless steel fastening screws and washers, and gasket. IP65.

Additional Information

  • CN8:
    8535 30 10
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    1SCC340015C0201
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • EAN:
    6417019886626
  • ETIM 6:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • Enclosure Material:
    Aluminium
  • Invoice Description:
    Metal B-flange for 2xM40
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    Q
  • Package Level 1 Depth / Length:
    47 mm
  • Package Level 1 EAN:
    6417019886626
  • Package Level 1 Gross Weight:
    0.088 kg
  • Package Level 1 Height:
    134 mm
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    9 mm
  • Product Main Type:
    BFL
  • Product Name:
    B-flange
  • Product Net Depth / Length:
    9 mm
  • Product Net Height:
    134 mm
  • Product Net Weight:
    0.088 kg
  • Product Net Width:
    47 mm
  • Selling Unit of Measure:
    piece
  • Suitable for Product Class:
    Enclosed switches
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds