You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FLANGE FOR THE COMPARTM.DOOR T4-T5 F/P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FLANGE FOR THE COMPARTM.DOOR T4-T5 F/P

General Information

  • Extended Product Type:
    FLANGE FOR THE COMPARTM.DOOR T4-T5 F/P
  • Product ID:
    1SDA055094R1
  • EAN:
    8015644561956
  • Catalog Description:
    FLANGE FOR THE COMPARTM.DOOR T4-T5 F/P
  • Long Description:
    FLANGE FOR THE COMPARTM.DOOR T4-T5 F/P

Ordering

  • Order Code US and Canada:
    KT5FP
  • EAN:
    8015644561956
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8015644561956

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Spare Parts
  • Product Name:
    Spare Part
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T4
    T5
  • Suitable for Product Class:
    Tmax T4->T8

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links