You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_H_EM S800 TRA.ROT.HANDLE EME.ABB-CMC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE_H_EM S800 TRA.ROT.HANDLE EME.ABB-CMC

General Information

  • Extended Product Type:
    RHE_H_EM S800 TRA.ROT.HANDLE EME.ABB-CMC
  • Product ID:
    1SDA060151R1
  • EAN:
    8015644625771
  • Catalog Description:
    RHE_H_EM S800 TRA.ROT.HANDLE EME.ABB-CMC
  • Long Description:
    TRANSMITTED RED ROTARY HANDLE EMERGENCY FOR OPERATING MECHANISM ON THE COMPARTMENT DOOR FOR S800 ABB-CMC

Ordering

  • EAN:
    8015644625771
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 EAN:
    8015644625771

Environmental

Additional Information

  • Color:
    Red
  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links