You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 800 PR332/P LI In=800A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 800 PR332/P LI In=800A 3p F F

General Information

  • Extended Product Type:
    T7S 800 PR332/P LI In=800A 3p F F
  • Product ID:
    1SDA061966R1
  • EAN:
    8015644645045
  • Catalog Description:
    T7S 800 PR332/P LI In=800A 3p F F
  • Long Description:
    C.BREAKER TMAX T7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR332/P-LI R 800

Ordering

  • EAN:
    8015644645045
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8015644645045

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    f7e03ddf-cbd8-4432-9507-0f7eab4cec25 Italy (IT)
  • Simplified SCIP:
    415a757c-cbb6-4be3-b6e7-49b2e57bb97e Germany (DE)
    9535f6bf-f47f-4814-a506-352e60fdf8fa Netherlands (NL)
    17c7f844-92d1-411d-9947-1281d91973ef Netherlands (NL)
    dfc9a652-276a-43c7-8f42-7306a69b8655 Sweden (SE)
    15528b60-0219-47d1-b16a-594b39f8366b Netherlands (NL)
    b45644f9-49d2-4f68-93c4-4df606b750bb France (FR)
    ab2fe387-36ba-4f33-a5fc-c24c41b2e781 Denmark (DK)
    b8c4fb95-2124-4e30-80d8-4d15cc2c9dcd Germany (DE)
    84bf581e-bf67-40dc-b0e7-cb9281d12f97 Germany (DE)
    df042b65-acf2-43e1-ab4e-42df9a3f9bca Sweden (SE)
    dc256dda-a5f7-4932-918c-2b8f2533b9ed Netherlands (NL)
    bf71e456-308b-4860-a210-93be4209a76e Estonia (EE)
    81d7239b-9b17-4745-9026-7c3bf6a579bf Greece (GR)
    ecd0e38c-21c7-4983-bbd4-0505da54883b Portugal (PT)
    55e1afc8-a9a1-49e9-8a4a-7f00d2a92ba8 Bulgaria (BG)
    89c693be-dc4f-4bf2-a89b-d81ba57ab44e Poland (PL)
    3bf3ab9f-223c-4104-a23c-84101194943b Spain (ES)
    2e269dd2-805f-49ab-bdd6-adb906fd0273 Czech Republic (CZ)
    64599075-a10f-4443-9ceb-b82076263c6a France (FR)
    47332dc4-1d8d-4714-acc7-fbd894b71bc7 Poland (PL)
    2131ab9d-1413-4a3d-9a3e-426ba87612e9 Germany (DE)
    809f1a0e-7917-42c0-91ef-d2bde61d6fcd Netherlands (NL)
    78544776-ce39-4d89-8554-ff8e6d54f186 Croatia (HR)
    d29903b1-277e-436f-bffe-a0f03d39468e Finland (FI)
    828d7429-13d4-42dd-819c-5713a709a989 Norway (NO)
    45238835-38f3-4288-990f-d71a310db89c Poland (PL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 19.3 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    800 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    800 A
  • Release:
    PR332/P LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links