You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S3/UE 250CM ENEL DY 3101/20 250/C/16/M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S3/UE 250CM ENEL DY 3101/20 250/C/16/M

General Information

  • Extended Product Type:
    S3/UE 250CM ENEL DY 3101/20 250/C/16/M
  • Product ID:
    1SDA063475R1
  • EAN:
    8015644661014
  • Catalog Description:
    S3/UE 250CM ENEL DY 3101/20 250/C/16/M
  • Long Description:
    S3/UE 250CM ENEL DY 3101/20 250/C/16/M 

Ordering

  • EAN:
    8015644661014
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Depth / Length:
    0.1035 m
  • Product Net Weight:
    2.6 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    5.6 kg
  • Package Level 1 EAN:
    8015644661014

Additional Information

  • Product Main Type:
    SACE Isomax
  • Product Name:
    Moulded Case Circuit Breaker
  • Suitable For:
    Isomax S3
  • Suitable for Product Class:
    Isomax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links