You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 4 TERM.VERT.IV x FISSO E3-A (32) UL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

4 TERM.VERT.IV x FISSO E3-A (32) UL

General Information

  • Extended Product Type:
    4 TERM.VERT.IV x FISSO E3-A (32) UL
  • Product ID:
    1SDA063513R1
  • EAN:
    8015644661519
  • Catalog Description:
    4 TERM.VERT.IV x FISSO E3-A (32) UL
  • Long Description:
    TERMINALS REAR VERTICAL FOR E3-A (32) UL FOUR-POLE

Ordering

  • EAN:
    8015644661519
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    UL
  • Suitable For:
    E3
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links