You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: X1 W FP UL 3p HR-HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

X1 W FP UL 3p HR-HR

General Information

  • Extended Product Type:
    X1 W FP UL 3p HR-HR
  • Product ID:
    1SDA065716R1
  • EAN:
    8015644685607
  • Catalog Description:
    X1 W FP UL 3p HR-HR
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX-EMAX THREE-POLE WITH REAR HORIZONTAL TERMINALS X1 UL

Ordering

  • EAN:
    8015644685607
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    278 mm
  • Product Net Height:
    343 mm
  • Product Net Depth / Length:
    251 mm
  • Product Net Weight:
    18 kg

Container Information

  • Package Level 1 EAN:
    8015644609139

Environmental

Additional Information

  • Current Type:
    AC
  • Number of Poles:
    3
  • Product Main Type:
    SACE Emax
  • Product Name:
    Fixed Part
  • Product Type:
    Fixed Part
  • Rated Voltage (Ur):
    600 V
  • Standards:
    UL
  • Sub-type:
    X1
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Rear flat Horizontal
  • Version:
    W FP

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links