You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2B 1600 Ekip Hi-Touch LSI 3p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E2.2B 1600 Ekip Hi-Touch LSI 3p F HR

General Information

  • Extended Product Type:
    E2.2B 1600 Ekip Hi-Touch LSI 3p F HR
  • Product ID:
    1SDA070988R1
  • EAN:
    8015644748388
  • Catalog Description:
    E2.2B 1600 Ekip Hi-Touch LSI 3p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2B 1600 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2361
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    44363055-6fb1-46c6-9be3-e1628de9165f Italy (IT)
  • Simplified SCIP:
    fc7e5b50-2a7c-4e1e-ba9a-c16329eb0b29 Czech Republic (CZ)
    63c2c829-e9f1-465e-8c28-4ffac282708d Poland (PL)
    9e7b684e-4bc5-4937-82da-db705930bad7 Poland (PL)
    51ad3278-d6f1-48cf-a62a-0ec31259d229 Sweden (SE)
    4be99ed8-47c5-4840-9425-60d6dae39cc6 Portugal (PT)
    36d8d155-141c-4cac-a6dc-8f42cfdbf3f6 Belgium (BE)
    53275218-10eb-4107-bc2a-059f3ceb80b2 Spain (ES)
    7344b06f-6215-4f1d-9e9d-360a8949b5b6 Hungary (HU)
    fb67eaa8-336b-46c4-8917-ac687f1deb20 Poland (PL)
    8ddd4e2c-8345-4034-85a0-ac9ceff4f6f8 Norway (NO)
    152554ce-5813-4fe5-bbb5-2a1d425087f9 Belgium (BE)
    0807f0d9-b28d-4b62-a450-7481a231ff90 Sweden (SE)
    6a873a37-a47e-42b6-b192-2ed2fc2ee680 Greece (GR)
    59ed8690-64c8-42e2-89d5-0bbbcfd866a3 France (FR)
    2fbd43cf-16f9-45a5-b2f5-1f3afa07f707 Finland (FI)
    3b418f88-b5b2-41cb-90b1-08880e4a9a02 Netherlands (NL)
    0f8e4da1-f173-4bf3-8a59-d7a5bbfb3d26 Bulgaria (BG)
    5204d293-1333-44b4-af82-2c7a059f9969 France (FR)
    0273eb6b-4ce6-4a1d-b077-c1a42622d8bf Croatia (HR)
    a03c2764-1fc1-43c8-9c73-3bfb0a9fc9f0 Germany (DE)
    22e20f5a-efcd-469b-9a63-29a4e084cb5e Germany (DE)
    e4f093ef-f21f-4f26-94b4-60cd8653cc79 Estonia (EE)
    5f0f902f-aca1-48a8-b042-0a2b949f18d6 Denmark (DK)
    dc391e8e-1568-4358-a75f-8fda8d1f1149 Germany (DE)
    043808e6-c66b-438f-aa8a-3ee6a50596c3 Germany (DE)
    25e1d9bd-031d-490a-ab60-999af3543519 Hungary (HU)

Ordering

  • Order Code US and Canada:
    Z2BSEJBJ200A000000XX
  • EAN:
    8015644748388
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    46 kg
  • Package Level 1 EAN:
    8015644748388

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 12000 cycle
    Ue = 500 ... 690 V 10000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    136 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1600 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42 kA
    (230 V AC) 42 kA
    (380 V AC) 42 kA
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 42 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Hi-Touch LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0083

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links