You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Support for fixed part Type A E1.2-XT7/M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Support for fixed part Type A E1.2-XT7/M

General Information

  • Extended Product Type:
    Support for fixed part Type A E1.2-XT7/M
  • Product ID:
    1SDA073896R1
  • EAN:
    8015644778293
  • Catalog Description:
    Support for fixed part Type A E1.2-XT7/M
  • Long Description:
    SUPPORT MECHANICAL INTERLOCK BETWEEN 2 C.BREAKER -TYPE A- FOR FIXED PART E1.2-XT7-XT7M

Ordering

  • Order Code US and Canada:
    ZE1SPCRDA
  • EAN:
    8015644778293
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    270 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    400 mm
  • Product Net Weight:
    1.9 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 EAN:
    8015644778293

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371303
  • IDEA Granular Category Code (IGCC):
    5228 >> Accessories for low-voltage switch technology
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links