You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7S 1000 Ekip Dip LSI In=1000A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S 1000 Ekip Dip LSI In=1000A 3p F F

General Information

  • Extended Product Type:
    XT7S 1000 Ekip Dip LSI In=1000A 3p F F
  • Product ID:
    1SDA100831R1
  • EAN:
    8056221008853
  • Catalog Description:
    XT7S 1000 Ekip Dip LSI In=1000A 3p F F
  • Long Description:
    C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1000

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    8cac94db-235a-4211-9d60-5d2e9cb657be Italy (IT)
  • Simplified SCIP:
    9b36dcf2-3b11-4370-9baf-230c51f606e7 Poland (PL)
    270121ce-49dc-4fc4-8494-b48bb47fd8f0 Poland (PL)
    1968b6e5-9799-44df-961c-4895ab33983f Bulgaria (BG)
    7fd24f6e-d598-496a-b511-2cb122b78cf0 Denmark (DK)
    fa520f63-b3b8-44f5-b46e-7ff2cab020ca Germany (DE)
    43740c9c-036a-4375-a5df-0412a3b2cdf6 Sweden (SE)
    3e051750-5f57-43e8-985a-b26dcd183b24 Hungary (HU)
    e0b347ce-6387-4523-bcea-42694931cd27 Estonia (EE)
    c2f959b6-311c-4e1a-b00c-b166bd7aa6c9 Greece (GR)
    5e7e38d3-4616-4a96-b5a5-1a88d425c404 Portugal (PT)
    12f052fe-6314-4601-8dc6-9143c661f9c2 Belgium (BE)
    8eba150f-8977-4649-9e5b-ecdb35c5cf81 Germany (DE)
    2156d664-edf1-4dc0-adc6-4904518681de Spain (ES)
    aff69b22-1a0d-4760-82f5-60ed3edaee2d Hungary (HU)
    2253fca9-4f04-4610-8278-01595489d21d Netherlands (NL)
    c0fc9a9b-25bb-4046-95ae-9dba6d8650bd Norway (NO)
    66363b11-0f55-4d21-8aae-30a4401d605e Finland (FI)
    91afe080-a064-4291-bcdb-089dc9fcda95 France (FR)
    25983ce3-cde2-4357-b134-6a164e0b0198 Belgium (BE)
    3ad0b3c5-ccdb-4722-a303-bff06d86f514 Croatia (HR)
    9c059489-805b-4b1f-b1f4-0b9ff4ee90a2 Sweden (SE)
    795c6e4b-adfa-4ac1-a733-ef94f487f068 France (FR)
    c428560d-f4c6-42b5-9a58-671ba2af2023 Czech Republic (CZ)
    becc57bf-f0be-4696-87d2-83b1cc38ba81 Germany (DE)
    a895c84d-9457-4cb2-b87a-70e14af45ffb Poland (PL)
    039d03df-0434-4276-bc77-3b373021c276 Germany (DE)

Ordering

  • Order Code US and Canada:
    XT7SE310DFFF000XXX
  • EAN:
    8056221008853
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8056221008853

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 37 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    Ekip Dip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1336
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links