Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E2.2H/E9 2000 Ekip Hi-Touch LSIG 4p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E2.2H/E9 2000 Ekip Hi-Touch LSIG 4p WMP

General Information

  • Extended Product Type:
    E2.2H/E9 2000 Ekip Hi-Touch LSIG 4p WMP
  • Product ID:
    1SDA104490R1
  • EAN:
    8015644065706
  • Catalog Description:
    E2.2H/E9 2000 Ekip Hi-Touch LSIG 4p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E2.2H 2000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSIG R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090
  • Country of Origin:
    Italy (IT)

Popular Downloads

Dimensions

  • Product Net Width:
    407 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    55 kg

Technical

  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Short-Circuit Making Capacity (Icm):
    (800 V AC) 143 kA
    (900 V AC) 143 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 65 kA
    for 3 s 65 kA
  • Power Loss:
    450 W
  • Standards:
    IEC
  • Number of Poles:
    4
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    ROHS, REACH

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644065706

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds