Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2N 250 Ekip Hi-Touch LSI 3p F F + Acc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E1.2N 250 Ekip Hi-Touch LSI 3p F F + Acc

General Information

  • Extended Product Type:
    E1.2N 250 Ekip Hi-Touch LSI 3p F F + Acc
  • Product ID:
    1SDX003038R1
  • EAN:
    8056221800389
  • Catalog Description:
    E1.2N 250 Ekip Hi-Touch LSI 3p F F + Acc
  • Long Description:
    E1.2N 250 Ekip Hi-Touch LSI 3p F F + YR 24 VDC E1.2-XT7M + EKIP COM MODBUS TCP E1.2..E6.2 + YO E1.2..E6.2-XT7-XT7M 24 VAC/DC + M E1.2 24-30 VAC/DC + EKIP COM ACTUATOR E1.2..E6.2-XT7-XT7M + YC E1.2..E6.2-XT7M 24 VAC/DC + EKIP SUPPLY 24-48VDC E1.2..E6.2-Tmax XT

Product Configuration

Identifier Description Qty Type
1SDA070698R1
E1.2N 250 Ekip Hi-Touch LSI 3p F F 1 Air Circuit Breaker
1SDA073668R1
YO E1.2..E6.2-XT7-XT7M 24 VAC/DC 1 Accessory
1SDA073681R1
YC E1.2..E6.2-XT7M 24 VAC/DC 1 Accessory
1SDA073708R1
M E1.2 24-30 VAC/DC 1 Accessory
1SDA073744R1
YR 24 VDC E1.2-XT7M 1 Accessory
1SDA074173R1
EKIP SUPPLY 24-48VDC E1.2..E6.2-Tmax XT 1 Accessory
1SDA074151R1
EKIP COM MODBUS TCP E1.2..E6.2 1 Accessory
1SDA074166R1
EKIP COM ACTUATOR E1.2..E6.2-XT7-XT7M 1 Accessory

Additional Information

  • Battery Chemical Composition:
    Alkaline Manganese
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    6.8 g
  • CN8:
    85362090
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • EAN:
    8056221800389
  • Invoice Description:
    E1.2N 250 Ekip Hi-Touch LSI 3p F F + Acc
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    1
  • Package Level 1 EAN:
    8056221800389
  • Package Level 1 Units:
    1 piece
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Selling Unit of Measure:
    piece
  • Short Description:
    E1.2N 250 Ekip Hi-Touch LSI 3p F F + Acc
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds