Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2N 160 TMG 125-375 3p F F + Acc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XT2N 160 TMG 125-375 3p F F + Acc

General Information

  • Extended Product Type:
    XT2N 160 TMG 125-375 3p F F + Acc
  • Product ID:
    1SDX003102R1
  • EAN:
    8056221801027
  • Catalog Description:
    XT2N 160 TMG 125-375 3p F F + Acc
  • Long Description:
    XT2N 160 TMG 125-375 3p F F + AUX-C 2Q+1SY 250Vac/dc XT1...XT6 F/P + KIT EF XT2 6pcs + KLC XT2-XT4 KEY LOCK RONIS SE.OP.xC.BRE.

Product Configuration

Identifier Description Qty Type
1SDA067725R1
XT2N 160 TMG 125-375 3p F F 1 Moulded Case Circuit Breaker
1SDA066871R1
KIT EF XT2 6pcs 1 Accessory
1SDA066433R1
AUX-C 2Q+1SY 250Vac/dc XT1...XT6 F/P 1 Accessory
1SDA066599R1
KLC XT2-XT4 KEY LOCK RONIS SE.OP.xC.BRE. 1 Accessory

Additional Information

  • CN8:
    85362090
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • EAN:
    8056221801027
  • Invoice Description:
    XT2N 160 TMG 125-375 3p F F + Acc
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 EAN:
    8056221801027
  • Package Level 1 Units:
    box 1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Selling Unit of Measure:
    piece
  • Short Description:
    XT2N 160 TMG 125-375 3p F F + Acc
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds