Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MP3-40R-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MP3-40R-01

General Information

  • Extended Product Type:
    MP3-40R-01
  • Product ID:
    1SFA611102R4041
  • EAN:
    7320500268599
  • Catalog Description:
    MP3-40R-01 Pushbutton
  • Long Description:
    Modular Pushbutton - Momentary - Extended - Red - Non-illuminated - Black plastic - 1NC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Sweden):
    3715093
  • EAN:
    7320500268599
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Dimensions

  • Product Net Width:
    0.048 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.066 m
  • Product Net Weight:
    0.034 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.034 kg
  • Package Level 1 EAN:
    7320500268599

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -30 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Actuator Type:
    Extended
  • Bezel Material:
    Black Plastic
  • Block:
    1NC
  • Color:
    Red
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    Front IP66
    Terminals IP20
  • Device:
    Holder for blocks incl.
  • Function:
    Momentary
  • Illumination:
    Non-illuminated
  • Mechanical Durability:
    2 million
  • Number of Auxiliary Contacts NC:
    1
  • Product Main Type:
    MP3
  • Product Name:
    Pushbutton
  • Product Range:
    Modular
  • Product Type:
    MP
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Current AC-15 (Ie):
    (24 / 127 V) 8 A
    (220 / 240 V) 6 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 5
    (125 V) 1.1 A
  • Rated Operational Voltage:
    24 ... 690 V AC/DC
  • RoHS Date:
    0635 4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000221 - Front element for push button
  • ETIM 6:
    EC000221 - Front element for push button
  • ETIM 7:
    EC001028 - Push button, complete
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds