Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M2SS2-40B-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M2SS2-40B-11

General Information

  • Extended Product Type:
    M2SS2-40B-11
  • Product ID:
    1SFA611201R4076
  • EAN:
    7320500285374
  • Catalog Description:
    M2SS2-40B-11 Selector Switch
  • Long Description:
    Modular Selector Switch - 2-Pos Maintained - Short handle - Black - Non-illuminated - Black plastic - 1NO+1NC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Sweden):
    3716007
  • EAN:
    7320500285374
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Dimensions

  • Product Net Width:
    0.048 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.078 m
  • Product Net Weight:
    0.056 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.056 kg

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -30 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Actuator Type:
    Short handle
  • Bezel Material:
    Black Plastic
  • Block:
    1NO+1NC
  • Color:
    Black
  • Degree of Protection:
    Front IP66
    Terminals IP20
  • Device:
    Holder for blocks incl.
  • Function:
    Maintained
  • Illumination:
    Non-illuminated
  • Maintained Positions:
    A, C
  • Mechanical Durability:
    0.5 million
  • Mounting Position:
    Horizontally mounted
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Product Main Type:
    M2SS2
  • Product Name:
    Selector Switch
  • Product Range:
    Modular
  • Product Type:
    M2SS
  • Rated Frequency (f):
    Supply Circuit 60 50 Hz
  • Rated Operational Current AC-15 (Ie):
    (220 / 240 V) 6 A
    (24 / 127 V) 8 A
  • Rated Operational Current DC-13 (Ie):
    (125 V) 1.1 A
    (24 V) 5
  • RoHS Date:
    0635 4
  • Sub-Function:
    2-position

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000222 - Front element for selector switch
  • ETIM 6:
    EC000222 - Front element for selector switch
  • ETIM 7:
    EC000222 - Front element for selector switch
  • Object Classification Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds